??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
NVB25/3 - Refillable vibratoy hopper
Bill of material
50398089 Refillable vibratoy hopper NVB25/3
Order number
50398089
Type
NVB25/3
Linear feeder
Dimension A
151 mm
Dimension B
95 mm
Dimension C
205 mm
Dimension D
384 mm
Dimension E
125 mm
Dimension F
124 mm
Dimension G
430 mm
Filling volume
3 l
Max. Filling weight
9 kg
Voltage
230/115 VAC
Surface roughness Ra
< 0.8 μm
Surface roughness Rz
< 4.5 μm
Frequency
50 / 60 Hz
Vibrator frequency (electric)
50 / 60 Hz
Mechanical vibrations
6000 / 7200 min-1
Protection class
IP54
Weight
8.516 kg
Previews
3D
Dimension
2D
Download CAD models