??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
HLF-P - Linear feeder
Bill of material
50260509 Linear feeder HLF07-P Piezo
Order number
Type
Electricity
Piezo
Max. Dimension A
mm
Dimension B
mm
Dimension C
10 mm
Dimension D1
mm
Dimension D3
4 x M5 mm
Dimension D3 H7
2 x 4 mm
Dimension E
mm
Dimension F
mm
Dimension G
mm
Dimension H
mm
Dimension K
mm
Dimension M
mm
Dimension N H7
2 x 4 mm
Dimension P
mm
Ideal weight feed rail
kg
Max weight ideal weight feeder infeed rail
kg
Resonant frequency
Hz
Mains connection
115 / 230V V/Hz
max. Power consumption
7.5 VA
Protection class
IP 54
Control unit (not included)
PSG-1
Ambient temperature range for operation
-10 to +45
Noise emission: continuous sound level (without being conveyed)
<70 dB
Measuring height / distance
1.6/1 m
Measuring direction noise source
90 °
Measurement method
Rating A
Collision space
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
kg
Previews
3D
Dimension
2D
Download CAD models