??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Afag
Description
HLF-M - Linear feeder
Bill of material
50259924 Linear feeder HLF12-M 230 V / 50 Hz
Order number
Type
Electricity
Max. Dimension A
mm
Dimension B
mm
Dimension C
10 mm
Dimension D1
mm
Dimension D3
mm
Dimension D3 H7
mm
Dimension E
mm
Dimension F
mm
Dimension G
mm
Dimension H
mm
Dimension K
mm
Dimension M
mm
Dimension N H7
mm
Dimension P
mm
Ideal weight feed rail
kg
Max weight ideal weight feeder infeed rail
kg
Weight basic unit
kg
Resonant frequency
Dual frequency Hz
Mains connection
230/50 or 115/60 V/Hz
max. Power consumption
VA
Protection class
IP 54
Control unit (not included)
IRG and SE
Ambient temperature range for operation
-10 to +45
Noise emission: continuous sound level (without being conveyed)
dB
Measuring height / distance
m
Measuring direction noise source
°
Measurement method
Collision space
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
kg
Previews
3D
Dimension
2D
Download CAD models