??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Afag
Description
Flip conveyor - Flexible feeding technology components
Bill of material
50436250 Flip conveyor 200
Order number
Type
Version
Dimension A
mm
Dimension B
mm
Dimension C
mm
Dimension D
mm
Dimension E
~1073 mm
Dimension F
152 mm
Dimension G
218 mm
Dimension H
1000 mm
Dimension I
51 mm
Dimension J
110 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
23 kg
Previews
3D
Dimension
2D
Download CAD models