??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
FB90 - Conveyor belt
Bill of material
11004998 Conveyor belt FB90 X
Order number
11004998
Dimension
mm
Enter value for A
Dimension
mm
cm
inch
ft
left/right
Type
FB90
Dimension
90 mm
Dimension
115 mm
Dimension
100.5 mm
Dimension
38 mm
Dimension
147.5 mm
Dimension
257 mm
Dimension
180 mm
Dimension
mm
CTN Huttwil
73089000
CTN Amberg
84799070
Weight
0.937 kg
Previews
3D
Dimension
2D
Download CAD models