??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
FB15 - Conveyor belt
Bill of material
11006862 Conveyor belt FB15 X
Order number
11006862
Dimension
mm
Enter value for A
Dimension
mm
cm
inch
ft
left/right
Type
FB15
Dimension
15 mm
Dimension
29 mm
Dimension
33 mm
Dimension
30 mm
Dimension
99.5 mm
Dimension
83.5 mm
Dimension
222.0 mm
Dimension
mm
Enter value for P
Dimension
mm
cm
inch
ft
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
0.327 kg
Previews
3D
Dimension
2D
Download CAD models