??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
LM 16 - Linear module LM 16
Bill of material
11001864 Linear module LM 16/30
Order number
Type
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Length A
mm
Length B
mm
Width B1
60.000 mm
Width B2
58.000 mm
Width B3
24.000 mm
Width B4
22.000 mm
Width B5
29.000 mm
Width B6
48.000 mm
Width B7
48.000 mm
Width B8
4.500 mm
Diameter D1
8.000 mm
Diameter D2
4.000 mm
Diameter D3
9.000 mm
Thread G1
M8x1
Thread G2
M 6
Thread G3
M 5
Thread G4
M 6
Thread G5
M 4
Thread G6 Air connection
M 5
Thread G7
M 6
Thread G8 Air connection
M 5
Height H1
28.000 mm
Height H2
27.000 mm
Height H3
1.000 mm
Height H4
3.000 mm
Height H5
19.000 mm
Height H6
15.000 mm
Height H7
7.000 mm
Height H8
16.000 mm
Height H9
12.000 mm
Length L1
60.000 mm
Length L2
16.000 mm
Length L3
15.000 mm
Length L4
16.500 mm
Length L5
15.500 mm
Length L6
21.000 mm
Length L7
24.000 mm
Length L8
13.000 mm
Length L9
48.000 mm
Length L10
6.000 mm
Length L11
10.000 mm
Length L12
5.000 mm
Length L13
6.000 mm
Length L14
8.000 mm
Deeply T1
3.100 mm
Deeply T2
8.000 mm
Deeply T3
6.000 mm
Deeply T4
6.000 mm
Deeply T5
12.000 mm
Deeply T6
2.100 mm
CTN Huttwil
84798992
CTN Amberg
CTN Hardt
Weight
kg
Previews
3D
Dimension
2D
Download CAD models