??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
ZA-CS 16 - Intermediate stop
Bill of material
50205052 Intermediate stop ZA-CS 16
Order number
50205052
Type
ZA-CS 16
Function
Moving direction
Swivel angle (catch)
90 °
Cylinder
6 mm
Weight
0.738 kg
Operating pressure
4..8 bar
Air connect
M5 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models