??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 45 GT-PB - Three-phase digital power meter with external clip-on current transformers, RS485 and PROFIBUS interface
Bill of material
AD-LU 45 GT-PB
Order number
AD-LU 45 GT-PB
Technical description
Three-phase digital power meter with external clip-on current transformers, RS485 and PROFIBUS interface
E-class Nr.
27210124
Country of manufacture
Germany
Customer care number
8543 70 90
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.21 kg
Width
105 mm
Height
90 mm
Depth
71.08 mm
Rated current
0.017 A
Power dissipation
4 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
3x AC voltage and 3x AC current
Power supply
Supply via measurement voltage
Interface
RS485-Bus (Modbus-RTU), PROFIBUS
Display
Connection of external display possible
Design
DIN-rail mounting
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories display
Webpage
Accessories display / Logger
Webpage
Accessories split core transformer
Webpage
Accessories VarioPass
Webpage
Previews
3D
Dimenze
2D
Stáhnout CAD model