??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 70 FE-PB - Three-phase digital power meter with integrated current transformers for front panel mounting, TFT display and PROFIBUS interface
Bill of material
AD-LU 70 FE-PB
Order number
AD-LU 70 FE-PB
Technical description
Three-phase digital power meter with integrated current transformers for front panel mounting, TFT display and PROFIBUS interface
E-class Nr.
27210124
Costumer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.25 kg
Width
96 mm
Height
96 mm
Depth
123 mm
Rated current
0.017 A
Power dissipation
4 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Drilling cutout width
92 mm
Drilling cutout height
92 mm
Input
3x AC voltage and 3x AC current
Output
Solid-state output
Power supply
Supply via measurement voltage
Interface
AD-UART, PROFIBUS
Design
Front panel mount
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Anteprime
3D
Dimensione
2D
Download modelli CAD