??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LM 16 FE - Indicator lights 16 LEDs
Bill of material
AD-LM 16 FE
Order number
AD-LM 16 FE
Technical description
Indicator lights 16 LEDs
E-class Nr.
27143101
Costumer care number
8531 20 20
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.26 kg
Width
96 mm
Height
96 mm
Depth
71 mm
Rated current
0.233 A
Power dissipation
5.6 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Drilling cutout width
92 mm
Drilling cutout height
92 mm
Input
16 logical signal inputs
Power supply
24V DC
Design
Front panel mount
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Anteprime
3D
Dimensione
2D
Download modelli CAD