??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-SWK 6 WG - AC isolation amplifier 3-channel with clip-on current transformers, switchable input measuring range and sine wave output
Bill of material
AD-SWK 6 WG
Order number
AD-SWK 6 WG
Technical description
AC isolation amplifier 3-channel with clip-on current transformers, switchable input measuring range and sine wave output
E-class Nr.
27210123
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.28 kg
Width
138 mm
Height
80 mm
Depth
64 mm
Rated current
0.034 A
Power dissipation
0.8 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Input
AC currents
Output
Sinus voltage
Power supply
Wide range power supply
Design
DIN-rail mounting
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Previews
3D
Boyut
2D
CAD modeli indir