??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Access Casters
Description
Thermo (to 1100 lb/ea)
Bill of material
2.00003.52 HT
Part Number
2.00003.52 HT
Wheel
Thermo Wheels
Series
Wheel Dia.
英寸
Tread Width
1 1/4 英寸
Wheel Bearing
Capacity Each
300 Pounds
Bearing Bore
0 英寸
Bore Less Bearing
1/2 英寸
Hub Length
1 7/16 英寸
Spanner Bushing Bore
3/8 英寸
Spanner Bushing Length
1 1/2 英寸
Weight
3/8 Pounds
预览
3D
尺寸标注
2D
下载CAD模型