??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Access Casters
Description
XA - Poly on Poly (to 1500 lb/ea)
Bill of material
WH40X125TPU
Part Number
Wheel Diameter
Inch
Tread Width
Inch
Capacity
lbs.
Hub Length
Inch
Bore ID
Inch
Bearing ID
Inch
Weight
lbs.
Bearing Type
Temperature Maximum
-40°F to +180°F
Hardness
63(±5) Shore D
Previews
3D
Dimension
2D
Download CAD models