??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Access Casters
Description
VY - Vulkollan on Cast Iron (to 6925 lb/ea)
Bill of material
VY1050120
Part Number
Wheel Diameter
Inch
Tread Width
Capacity
lbs.
Hub Length
Bore ID
Inch
Bearing ID
Inch
Weight
lbs.
Bearing Type
Temperature Maximum
-40°F to +180°F
Hardness
95 Shore A
Previews
3D
Dimension
2D
Download CAD models