??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Access Casters
Description
VF - Steel V-Groove (to 10,000 lb/ea)
Bill of material
VF0870124
Part Number
Wheel Diameter
Inch
Tread Width
Inch
Capacity
lbs.
Hub Length
Inch
Bore ID
Inch
Bearing ID
Inch
V-Groove Width
Inch
V-Groove Depth
Inch
Weight
lbs.
Bearing Type
Temperature Maximum
Up to +350°F
Hardness
Brinell 149
Previews
3D
Dimension
2D
Download CAD models