??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Access Casters
Description
NX - Trionix High Impact Polymer (to 7200 lb/ea)
Bill of material
NX0652812
Part Number
Wheel Diameter
Inch
Tread Width
Capacity
lbs.
Hub Length
Inch
Bore ID
2 Inch
Bearing ID
Inch
Weight
lbs.
Bearing Type
Precision Ball
Temperature Maximum
-30°F to +220°F
Hardness
78-82 Shore D
Previews
3D
Dimension
2D
Download CAD models