??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Access Casters
Description
90 - Pneumatic (to 1170 lb/ea)
Bill of material
90SF14827S
Part Number
90SF14827S
Series
90 Series Pneumatic
Fastening Type
Fastening Size
7-1/4" x 5-1/4"
Wheel Type
Black Pneumatic
Wheel Diameter
Inch
Tread Width
5.30 Inch
Brake Type
Swivel Lock
Bearing Type
Capacity
785 lbs.
Mount Height
17 3/4 Inch
Swivel Lead
4 Inch
Swivel Radius
11.550 Inch
Weight
29-1/4 lbs.
Previews
3D
Boyut
2D
CAD modeli indir