??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSHD4-2 - Three position device
Bill of material
ABB - 2TLA019995R0800 + JSHD4-2-AH Enabling Switch
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Forced opening
Suitable for safety functions
Cross-wire monitoring possible
With status indication
Type of switching contact
Rated operation current Ie at DC-12, 24 V
A
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of contacts as change-over contact
Number of extra push buttons
Type of electric connection
Performance level according to EN ISO 13849-1
Degree of protection (IP)
Customs tariff number
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models