??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TT 25-45 TPE - Safety edge TT 25-45 TPE, incl AL 25-14
Bill of material
ABB - 2TLA076025R4510 + Safety edge TT 25-45 TPE, incl AL 25-14
Product ID
2TLA076025R4510
Extended Product Type
TT 25-45 TPE
Invoice Description
Safety edge TT 25-45 TPE, incl AL 25-14
Description
TT safety edge rubber part (TPE), 25mm wide x 45mm high. Aluminum rail only (14 mm high). No cables or end locks. Ordered by meter: order 0,73m for a 0,73m long safety edge. Max length 25m. Customization with right cable length must be ordered separately.
Long Description
TT safety edge rubber part (TPE), 25mm wide x 45mm high. Aluminium rail is included(14 mm high). The rail will be split in two separate pieces if the length is over 5meter. Ordered by meter: order 0,73m for a 0,73m long safety edge. Max length 25m. Customization with right cable length must be ordered separately.
International product number
7350024484281
Product number of the Manufacturer
2TLA076025R4510
EFI02386
- - -
Ambient temperature
- - - °C
Customs tariff number
8536508099
Deeplink product page
Link to product detail page
Type
TT 25-45 TPE
Previews
3D
2D
Download CAD models