??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Smile 11RO3 - Smile reset button with NC contact for Orion3 Base. Connect to Orion via Tina 10B or M12-3R.
Bill of material
ABB - 2TLA022316R3200 + Smile 11RO3 Reset button Orion3B
Product ID
2TLA022316R3200
EXTTYPE
Smile 11RO3
INVDES
Smile 11RO3 Reset button Orion3B
Description
Smile reset button with NC contact for Orion3 Base. Connect to Orion via Tina 10B or M12-3R.
Long Description
Reset light button in Smile enclosure for connection to Orion3 Base using M12-3R or Tina 10B (M12-CTO3B necessary). One M12-5 male connector.
International product number
7350024483208
Product number of the Manufacturer
2TLA022316R3200
Number of push buttons
0
Number of indicator lights
0
Number of key switches
0
Number of selector switches
0
Number of mushroom-shaped push-buttons
0
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
0
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Customs tariff number
85365011
Deeplink product page
Link to product detail page
Type
Smile 11RO3
Previews
3D
2D
CAD modeli indir