??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-CTO1BA - Transfer cable for connection of Orion1 Base to Tina 10A/C.
Bill of material
ABB - 2TLA022315R3000 + M12-CTO1BA Transf. cable O1B auto reset
Product ID
2TLA022315R3000
Extended Product Type
M12-CTO1BA
Invoice Description
M12-CTO1BA Transf. cable O1B auto reset
Description
Transfer cable for connection of Orion1 Base to Tina 10A/C.
Long Description
Transfer cable, L=0.2 m, 8 x 0.34 mm2 + shield with straight M12-8 male + female connectors. Shield connected to pin 7 (0 V) on male connector. Can be used when connecting an Orion1 Base in auto reset to Tina 10A or Tina 10C.
International product number
7350024482966
Product number of the Manufacturer
2TLA022315R3000
Type of accessory/spare part
Other
Accessory
true
Spare part
false
Customs tariff number
8544429090
Deeplink product page
Link to product detail page
Type
M12-CTO1BA
プレビュー
3D
2D
ダウンロード(CADデータ)