??
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CP-D - Power Supplies
Bill of material
ABB - 1SVR427041R0000 + CP-D 24/0.42
Product Id
Extended Product Type
Type
Description
Long Description
International product number
Product number of the Manufacturer
Voltage type of supply voltage
AC/DC
1st secondary output voltage
V
2nd secondary output voltage
0 - 0 V
3rd secondary output voltage
0 - 0 V
Max. output current 1
A
Max. output current 2
0 A
Max. output current 3
0 A
Secondary voltage adjustable
false
Nominal value output voltage 1
V
Nominal value output voltage 2
0 V
Nominal value output voltage 3
0 V
Nominal value output current 1
A
Nominal value output current 2
0 A
Nominal value output current 3
0 A
Short-circuit-proof
true
Rated supply voltage at AC 50 Hz
V
Rated supply voltage at AC 60 Hz
V
Rated supply voltage at DC
V
Output voltage stabilized
true
Power consumption
W
Power output
W
Stabilized
true
Type of electric connection
Screw connection
Rail mounting possible
true
Wall mounting possible
false
Modular version
true
Width in number of modular spacings
Built-in width
mm
Built-in height
91 mm
Direct mounting possible
false
Width
mm
Height
91 mm
Depth
mm
Suitable for safety functions
false
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Degree of protection (IP)
IP20
Degree of protection (NEMA)
1
Customs tariff number
85044095
Deeplink product page
Link to product detail page
Previews
3D
2D
Сваляне на CAD модели