??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UMC100 I/Os
Bill of material
ABB - 1SAJ613000R0102 + AI111.0 (New housing)
Product ID
Extended Product Type
Type
Product number of the Manufacturer
Short Description
Long Description
International product number
Manufacturer Name
ABB
Model
Switching function
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
24 V
Voltage type for actuating
DC
Number of analogue inputs
Number of analogue outputs
Input for thermistor connection
false
Input for earth fault detection
false
Input for analogue temperature sensor
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Degree of protection (IP)
IP20
Customs tariff number
Degree of protection (NEMA)
Deeplink product page
Aperçus 3D
3D
2D
Modèles CAO générés