??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS3..M41B11 - Plastic roller lever (Ø18 mm)
Bill of material
ABB - 1SBV011941R1211 + LS32M41B11 Limit Switch
Sellers P/N
Extended Product Type
Invoice Description
Type
Description
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Width sensor
30 mm
Diameter sensor
0 mm
Height of sensor
108 mm
Length of sensor
44 mm
Rated operation current Ie at AC-15, 24 V
10 A
Rated operation current Ie at AC-15, 125 V
5.5 A
Rated operation current Ie at AC-15, 230 V
3.1 A
Rated operation current Ie at DC-13, 24 V
6 A
Rated operation current Ie at DC-13, 125 V
0.6 A
Rated operation current Ie at DC-13, 230 V
0.4 A
Switching function
Quick-break switch
Switching function latching
false
Output electronic
false
Forced opening
false
Number of safety auxiliary contacts
0
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Number of contacts as change-over contact
0
Type of interface
None
Type of interface for safety communication
None
Construction type housing
Cuboid
Material housing
Metal
Coating housing
Powder coating
Type of control element
Plunger
Alignment of the control element
Other
Type of electric connection
With status indication
false
Suitable for safety functions
false
Explosion safety category for gas
None
Explosion safety category for dust
None
EFI07515
-, -
Ambient temperature during operating
-25, 70 °C
Degree of protection (IP)
IP66
Customs tariff number
85364900
Deeplink product page
Link to product detail page
プレビュー
3D
2D
ダウンロード(CADデータ)