??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VBC7 - Mini Reversing Contactor with mechanical interlock (DC)
Bill of material
ABB - GJL1313901R0011 + VBC7-30-01-01 Mini Rev.Contactor 24VDC
Product ID
Extended Product Type
Invoice Description
Description
Mini Reversing Contactor with mechanical interlock (DC)
Long Description
International product number
Product number of the Manufacturer
Function
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Rated operation power NEMA
kW
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Type of electrical connection for auxiliary- and control current circuit
Type of electrical connection of main circuit
Degree of protection (IP)
Degree of protection (NEMA)
Rail mounting possible
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models