??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EF65 - Electronic Overload Relays
Bill of material
ABB - 1SAX331001R1102 + EF65-56 Electronic Overload Relay 20-56 A, Trip class adjustable
Product Id
Extended Product Type
Invoice Description
Description
Electronic Overload Relay
Long Description
The EF65 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory. The EF65, EF96 and EF146have ATEX and IECEx certification 1) 1) ATEX is valid for products produced from week 42, 2014. IECEx is valid for products produced from week 15, 2017.
International product number
Product number of the Manufacturer
Adjustable current range
A
Mounting method
Direct attachment
Type of electrical connection of main circuit
Screw connection
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
0
Rated control supply voltage Us at AC 50HZ
0 - 0 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
0 - 0 V
Release class
Adjustable
Voltage type for actuating
Self powered
Reset function automatic
true
Reset function input
false
Reset function push-button
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
EF65
Anteprime
3D
2D
Download modelli CAD