??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 5
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
EF19 - Electronic Overload Relays
Bill of material
ABB - 1SAX121001R1102 + EF19-1.0 Electronic Overload Relay 0,3-1,0 A, Trip class adjustable
Product Id
Extended Product Type
Invoice Description
Long Description
International product number
Product number of the Manufacturer
Adjustable current range
A
Mounting method
Direct attachment
Type of electrical connection of main circuit
Screw connection
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
0
Rated control supply voltage Us at AC 50HZ
0 - 0 V
Rated control supply voltage Us at AC 60HZ
0 - 0 V
Rated control supply voltage Us at DC
0 - 0 V
Release class
Adjustable
Voltage type for actuating
Self powered
Reset function automatic
true
Reset function input
false
Reset function push-button
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
EF19
Aperçus 3D
3D
2D
Modèles CAO générés