??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CAL19 - Auxilliary contact block 1NO-1NC - side mounted
Bill of material
ABB - 1SFN010820R1011 + CAL19-11 Auxiliary Contact Block
Product ID
Extended Product Type
CAL19-11
Invoice Description
CAL19-11 Auxiliary Contact Block
Description
2-pole - Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Number of contacts as change-over contact
0
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Number of fault-signal switches
0
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Side mounting
Lamp holder
None
Customs tariff number
Deeplink product page
Link to product detail page
Type
CAL19-11
Anteprime
3D
2D
Download modelli CAD