??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TNL31E - 4-pole Contactor Relays - DC Operated
Bill of material
ABB - 1SBH143061R5131 + TNL31E 17-32V DC Contactor Relay
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals
Long Description
TNL... contactor relays are used for switching auxiliary circuits and control circuits - Poles: 4-pole contactor relays (mechanically linked contact elements available) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available TNL... contactor relays are fitted with low consumption DC coils and offer a large coil voltage range.
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
17 - 32 V
Voltage type for actuating
DC
Modular version
false
Number of auxiliary contacts as normally open contact
3
Number of auxiliary contacts as normally closed contact
1
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
0
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
TNL31E
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей