??
Catalog navigation
Výběr CAD modelu
Available products: 162
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
NFC - Contactor relays - AC Operated
Bill of material
ABB - 1SBH131005R8844 + NFC44EK-88 230-240V50Hz 240-260V60Hz Contactor Relay
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Rated operation current Ie, 400 V
3 A
Connection type auxiliary circuit
Mounting method
DIN-rail/screw
Interface
false
Number of auxiliary contacts as normally closed contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact, delayed switching
0
Number of auxiliary contacts as normally open contact, leading
0
Number of auxiliary contacts as change-over contact
0
With LED indication
false
Suitable for manual operation
false
Customs tariff number
85364900
Type
Deeplink product page
Link to product detail page
Previews
3D
2D
Stáhnout CAD model