??
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFC52 - 3 or 4 Poles - AC Operated
Bill of material
ABB - 1SBL361001R5111 + AFC52 - 3 or 4 Poles - AC Operated
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
100 A
Rated operation current Ie at AC-3, 400 V
53 A
Rated operation power at AC-3, 400 V
kW
Modular version
false
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
Customs tariff number
85364900
Type
Rated operation power NEMA
kW
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드