??
Catalog navigation
Seleção de modelos em CAD
Available products: 18
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF460 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SFL597001R7111 + AF460-30-11 250-500V 50/60Hz / 250-500V DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Rated operation power NEMA
kW
Modular version
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Previews
3D
Dimensão
2D
Baixar modelos em CAD