??
Catalog navigation
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
ABB
Description
ACH580-31 380V/480V - Ultra Low Harmonic Base Drive - IEC
Bill of material
ACH580-31-046A-4-Architecture300
Type Code
Power Nominal ratings
kW
Current Nominal ratings
A
Power Nominal ratings - Light Duty (110% overload for 1 min)
kW
Current Nominal ratings - Light Duty (110% overload for 1 min)
A
Frame Size
LOD Destination
LOD Level
UL Type
Dim. Ref.
Height
mm
Width
mm
Depth
mm
Weight
kg
预览
3D
尺寸标注
2D
下载CAD模型