??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2780, 65-2781, 65-2782 - Aluminum Panel Handle
Bill of material
65-2780
Part No.
65-2780
Material
6105-T5 Aluminum
Finish
Clear Anodize
L Length
mm
A
18.03 mm
B
15.24 mm
C
4.59 mm
D
24.12 mm
E
6.10 mm
F
10.67 mm
Weight
.034 kg
Previews
3D
Dimension
2D
Download CAD models