??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4372, 40-4372-Black - 3 Hole Pivot Plate
Bill of material
40-4372
Part No.
A
80.00 mm
B
6.00 mm
C
40.00 mm
D Dia.
8.33 mm
E
20.00 mm
F
40.00 mm
Weight
.077 kg
Previews
3D
Dimension
2D
Download CAD models