您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Oil level indicator EN 650.3-127-NC
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level indicators
EN 650.3
EN 650.3 NC
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年11月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 656 - Oil Level Indicator with Electrical Oil Level Monitoring, Axial Pl...
JW Winco
25.06.2024
EN 656.1 - Oil Level Indicators, Plastic, with Electrical Oil Level Monitor...
JW Winco
25.06.2024
{winco/3_0_machine_parts/3_5/oil_level_indicators/en650_3/en650_3_nc/gn650_3_nc_asmtab.prj},{NB=Oelstandanzeiger EN 650.3-127-NC (1-right)},{PARTNUMBER=EN 650.3-127-NC},{ITEMID=650.3-127-NC},{L1=127},{B=31},{D=M12},{NDM=12},{POS=1},{POSK=1},{H=40},{K=50},{L2=23},{L3=101},{L4=169},{L5=13},{L6=25},{L7=20},{L8=32.5},{S=12},{D1=24.65},{RSCH=19.000},{RLOCH=20.800},{N=2.000},{T=15.700},{SW=19.000},{M=7.000},{PPATH=gn650_3_nc_asmtpl.prj},{WEIGHT=0.1590},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 650.3 - Oil level indicators with electrical oil level monitoring, Type NC normally closed
Bill of material
Oil level indicator EN 650.3-127-NC
WINCO PARTNUMBER
EN 650.3-127-NC
EN 650.3-127-NC
L1
127
127
mm
B
31
mm
Thread
M12
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Cable position
rechts
links
rechts
links
H
40
mm
K
50
mm
L2
23
mm
L3
101
101
mm
L4
169
169
mm
L5
13
mm
L6
25
mm
L7
20
mm
L8
32.5
mm
~ max. wall thickness
12
mm
Weight
0.1590
0.1590
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型