??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
JW Winco
Description
EN 656.1 - Oil Level Indicators, Plastic, with Electrical Oil Level Monitoring, Lateral Plug
Bill of material
Oil Level Indicator, Plastic EN 656.1-127-LO
WINCO PARTNUMBER
L1
mm
B
30.5 mm
Thread
H
mm
K
mm
L2
20 mm
L3
mm
L4
mm
L5
mm
L6
13 mm
L7
19.5 mm
L8
55 mm
≈ max. wall thickness
mm
max. compressive strength
bar
Form
Weight
kg
US-Customs Tariff Number
90268080
ROHS
YES
Product details
Produktdetails
Previews
3D
Dimension
2D
Download CAD models