您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
R - Linear Plain Bearings
igus
DryLin®
Powered by
CAD模型選擇
JUM-01 - Liner, mm
01.05.2020
JUMO-01 - Liner, for supported shafts, mm
20.07.2021
JUM-02 - Liner, extra short, mm
20.07.2021
JUM-11 - Liner, lower clearance, mm
20.07.2021
JUMO-11 - Liner, for supported shafts, mm
01.05.2020
XUM-01 - Liner, closed, long design, high temperature
20.07.2021
XUMO-01 - Liner, open, long design, high temperature for supported shafts
20.07.2021
XUM-02 - Liner, short, closed design, high temperature
20.07.2021
WLM - Pressfit Bearing, mm
19.01.2021
WLFM - Pressfit Bearing, mm
19.01.2021
RJUM-01 - Liner Plain Bearing, mm
20.07.2021
RJUM-01-ES - Liner Plain Bearing, Stainless Steel, mm
20.07.2021
RJM-01 - Solid Plastic Bearing, mm
20.07.2021
TJUM-01 - Split Linear Bearing, mm
20.07.2021
RJUM-03 - Linear Plain Bearing, mm
20.07.2021
TJUM-03 - Linear Plain Bearing, mm
20.07.2021
RJUM-02 - Linear Plain Bearing, mm
20.07.2021
RJ260UM-02 - Compact Bearing, Low cost, mm
20.07.2021
RJUM-05 - Pillow Block, mm
12.09.2022
RJUME-05 - Pillow Block, mm
12.09.2022
TJUM-05 - Split Pillow Block, mm
12.09.2022
RJUMT-05 - Tandem Housing Bearing, mm
12.09.2022
RJUM-06 - Standard Pillow Block, mm
12.09.2022
RJUM-06-LL - Floating Pillow Block, mm
12.09.2022
OJUM-01 - Linear Plain Bearing, mm
12.09.2022
OJUM-03 - Linear Plain Bearing, mm
12.09.2022
OJUM-06 - Standard Pillow Block, mm
12.09.2022
OJUME-06 - Adjustable Pillow Block, mm
12.09.2022
OJUM-06-LL - Floating Pillow Block, mm
12.09.2022
FJUM-01 - Round Flange, mm
12.09.2022
FJUM-02 - Square Flange, mm
12.09.2022
FJUMT-01 - Tandem Flange, Round, mm
12.09.2022
FJUMT-02 - Tandem Flange, square, mm
12.09.2022
RQA - Quad Block, closed, mm
12.09.2022
OQA - Quad Block, open, mm
12.09.2022
RTA - Pillow Block, Tandem Design, closed, mm
12.09.2022
OTA - Pillow Block, Tandem Design, open, mm
12.09.2022
RGA - Pillow Block, Long Design, mm
12.09.2022
OGA - Pillow Block, open, Long Design, mm
12.09.2022
RGAS - Pillow Block, closed, Short Design, mm
19.01.2021
OGAS - Pillow Block, open, Short Design, mm
19.01.2021
JUI-01 - Liner, inch
19.01.2021
JUIO-01 - Liner, inch
19.01.2021
RJUI-01 - Liner Plain Bearing, inch
19.01.2021
RJUI-03 - Liner Plain Bearing, inch
19.01.2021
TJUI-01 - Split Linear Bearing, inch
19.01.2021
TJUI-03 - Split Linear Bearing, inch
19.01.2021
OJUI-01 - Liner Plain Bearing, inch
19.01.2021
OJUI-03 - Liner Plain Bearing, inch
19.01.2021
RJI-01 - Solid Plastic Bearing, inch
20.07.2021
E7UM-01 - Liner, long, closed design
12.09.2022
RJUM-11 - Lineargleitlager, mm
20.07.2021
RJIP-01 - Vollkunststofflager, inch, präzise
20.07.2021
E7UM-02 - Liner, long, closed design
12.09.2022
JUCM - Solid plastic bearings
20.07.2021
RJ4JP-01 - Linear bearings
12.09.2022
RJUM-06-HK - Manual clamps
12.09.2022
OJUM-06-HK - Manual clamps
12.09.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎