??
Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
igus
Description
OJUME-06 - Adjustable Pillow Block, mm
Bill of material
OJUME-06-20
Part no.
Info PDF
INFO
Version
Weight
kg
Shaft Ø
mm
Tolerance Bearing Inner Diameter
adjustable mm
Pmax. Dynamic Load P = 5 MPa 0°
N
Pmax. Dynamic Load P = 5 MPa 90°
N
Pmax. Dynamic Load P = 5 MPa 180°
N
Pmax. Static Load P = 35 MPa 0°
N
Pmax. Static Load P = 35 MPa 90°
N
Pmax. Static Load P = 35 MPa 180°
N
Diameter
mm
Height
mm
Height
mm
Length
mm
Length
mm
Length
mm
Length
mm
Diameter
mm
Thread
Diameter
mm
Thread
Height
mm
Height
mm
Width
mm
Alpha
°
Length
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model