??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Molex
Description
39534
Bill of material
395340012
Part Number
Description
Circuits (Loaded)
Current - Maximum per Contact
18.0 A
Entry Angle
Vertical
Number of Rows
1
Orientation
Horizontal
Pitch - Mating Interface
5.08 mm
Type
Euro Block
Previews
3D
2D
Download CAD models