??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2841 - DIN 374~ TAP
Bill of material
2841 19.050
Item ID
2841 19.050
Item Description
GEWINDEBOHRER
Item Name
HSS-E MA,-GBO UNF 3/4 -16 DIN374RN R15
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 374~
Thread Form Type
UNF
Thread Diameter Inch
0.750 Inch
Thread Diameter Fractional
3/4
Thread Pitch
1.587 mm
Threads per Inch
16
Thread Tolerance Class
2 B
Wrench Size
11 mm
Thread Length
16 mm
Usable Length
44 mm
Overall Length
110 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
14 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
0.121 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
DAMPF ANGELASSEN
Tool Style Code
1
Connection Code, Machine Side
ZYL01402105
Connection Code, Machine Side ISO 13399
ZYL21G1400h$09
Previews
3D
Dimension
2D
Download CAD models