??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623683 - SB-8ESCD8A8L32S
Bill of material
PHOENIX CONTACT 1623683
Product number of the Manufacturer
1623683
Short Description
Cable connector
Long Description
M40, Cable connector, SB, straight long, shielded: yes, SPEEDCON locking, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 9 mm ... 14 mm, coding:CAT5, coding 2, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244937
Manufacturer Type Description
SB-8ESCD8A8L32S
Preview
International product number
4055626194011
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Application standards
not available
certificate/approval
cUL Recognized, EAC, UL Recognized
net weight
0.022 kg
Type of interlock
Screw locking
max. operating ambient temperature
115 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4055626194011
Manufacturer product designation
Cable connector
Manufacturer product description
M40, Cable connector, SB, straight long, shielded: yes, SPEEDCON locking, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 9 mm ... 14 mm, coding:CAT5, coding 2, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244937
Product type
SB-8ESCD8A8L32S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part