??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1569070000 - VG 9-MS68
Bill of material
Weidmueller 1569070000
Preview
Product number of the Manufacturer
1569070000
Manufacturer Type Description
VG 9-MS68
Short Description
Cable gland (metal) VG MS (standard brass cable gland) straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) IP69K, Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4008190116262
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
wrench width 1
17 mm
wrench width 2
17 mm
mounting thread
PG9
glass-fiber reinforced
No
max. sealing range
8 mm
min. sealing range
4 mm
Sealing type
Single-orifice seal
type of connection thread
PG
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
6 mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
brass nickel-plated
Color
gray
Without halogens
No
Mass
0.017 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models