??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1453327 - NBC-MSX/ 1,5-94S/R4AC SCO
Bill of material
PHOENIX CONTACT 1453327
Product number of the Manufacturer
1453327
Short Description
Network cable
Long Description
Network cable, Ethernet CAT6A, 8-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, coding: X, on Plug straight RJ45, cable length: 1.5 m
Manufacturer Type Description
NBC-MSX/ 1,5-94S/R4AC SCO
Preview
International product number
4063151841843
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
6.600 mm
Application standards
not available
Min. operating temperature
-20 °C
Max. operating temperature
70 °C
certificate/approval
not available
Pole number
8
Degree of protection (IP), mounted
IP20
Without halogens
No
Coding (head 1)
X-coded
screened
Yes
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
0.500 A
Color of coat
Black
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.500 m
Category (capacity)
Ethernet
GTIN
4063151841843
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT6A, 8-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, coding: X, on Plug straight RJ45, cable length: 1.5 m
Product type
NBC-MSX/ 1,5-94S/R4AC SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part