??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
142231
Bill of material
142231
Part Number
142231
Description
RF Connector SMB Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
Body Finish
Gold
Body Material
Brass
Cable Group
A
Cable Type
RG-178,RG-196,Belden 83265
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10150
Size Category
Subminiature
Previews
3D
2D
Download CAD models