??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1107350000 - THM GEW FLAG 54/8 WS
Bill of material
Weidmueller 1107350000
Preview
Product number of the Manufacturer
1107350000
Manufacturer Type Description
THM GEW FLAG 54/8 WS
Short Description
Cable coding system, 1 - 12 mm, 8 mm, Vinyl-coated cotton fabric, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248882885
Manufacturer Name
Weidmueller Group
max. cable diameter
12 mm
color
white
material
polyvinylidenefluoride (PVDF)
Combustibility class
V0
Max. diameter of conductors
70 mm
Min. diameter of conductors
0.750 mm
Min. cable diameter
1 mm
Mass
0.673 kg
depth
27 mm
height
8 mm
width
0.3 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models