??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0818904 - UC-WMC 4,4 (23X5,5) RD
Bill of material
PHOENIX CONTACT 0818904
Product number of the Manufacturer
0818904
Short Description
Conductor marker
Long Description
Conductor marker, Sheet, red, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, lettering field size: 23 x 5.5 mm, Number of individual labels: 9
Manufacturer Type Description
UC-WMC 4,4 (23X5,5) RD
Preview
International product number
4046356135139
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
width
5.500 mm
Combustibility class
V2
color
red
length
23 mm
Assembly type
quick fastening
net weight
0.009 kg
Marking process
UV LED technology
type of delivery
mat
Number of units per delivery form
9
Without halogens
Yes
material
Plastic
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
Test passed
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
2.800 mm
max. cable diameter
4.400 mm
Max. diameter of conductors
4.400 mm
Min. diameter of conductors
2.800 mm
GTIN
4046356135139
Manufacturer product designation
Conductor marker
Manufacturer product description
Conductor marker, Sheet, red, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, lettering field size: 23 x 5.5 mm, Number of individual labels: 9
Product type
UC-WMC 4,4 (23X5,5) RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models