??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05001107000 - Spring bolt for welding
Bill of material
05001107002
Article No.
-0.05/-0.25
mm
S
20 mm
~
54 mm
L2
14 mm
L3
35 mm
L4
37 mm
Spring force beginning
15 N
Spring force end
50 N
Material
Stahl brüniert/verzinkt/1.4571
Drawing
https://www.stoxxparts.com/meleven/60.00.57.05001107000.pdf
Previews
3D
Dimension
2D
Download CAD models