??
Catalog navigation
Selección de modelo CAD
Producto descontinuado
Producto descontinuado desde 31 jul 2016. Por favor no usar para nuevos proyectos.
Productos disponibles: 1
HELP_VARIABLE
Empresa
SMC (JP)
Descripción
【Discontinued Product】: VQC4000-S - Base Mounted Plug-in Manifold: For EX600 Integrated-type (I/O) Serial Transmission System :This product has been discontinued.
Lista de materiales
VV5QC41-01C8SD6Q2
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Thread type
Kit type
End plate type
SI unit COM
I/O unit stations
Option:Special wiring specifications
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
I/O unit station 1
I/O unit station 2
I/O unit station 3
I/O unit station 4
I/O unit station 5
I/O unit station 6
I/O unit station 7
I/O unit station 8
I/O unit station 9
Previews
3D
Dimensión
2D
Descarga de modelos CAD